Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKFD-CBC5-572-0.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen)
FKFD-CBC5-572-0.5M
Order ID no. 6606316
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
UL
Cable color
Gray
Cable diameter (mm)
7.8
Cable length (m)
0.5
Cable quality
PVC
Connector B - Number of Pins
5
Core cross-section (mm²)
0.32
Design
Extension Cable
Network protocol
CANopen, DeviceNet
Voltage (V)
250
Key Features
Network protocol
DeviceNet, CANopen
In Stock
Price Group
D1
List Price
53,70 €
Item Total
53,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FKFD-CBC5-572-0.5M
Contact Support