Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VAS22-A80E-5/TEG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector A type
VAS22-A80E-5/TEG
Order ID no. 6606540
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal
Cable color
Gray
Cable diameter (mm)
6.1
Cable length (m)
5
Cable quality
PVC
Core cross-section (mm²)
0.75
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Voltage (V)
230
In Stock
Price Group
K2
List Price
15,20 €
Item Total
15,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
VAS22-A80E-5/TEG
Contact Support