Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VAS22-S80E-0.15-DAS22-S81E-10/TEG | TURCK - Your Global Automation Partner
Valve Connector, A Type
VAS22-S80E-0.15-DAS22-S81E-10/TEG
Order ID no. 6606565
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal
Cable color
Gray
Cable length (m)
10
Cable quality
PVC
Connector A - Number of pins
2+PE, PE bridged
Design
Extension Cable
Protective component
Transil diode
home
Turck-Shop
Products
Others
VAS22-S80E-0.15-DAS22-S81E-10/TEG
Item Total
41,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K2
List Price
41,10 €