Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VC8S02-A80E-0.3-RSC5.31T/TEG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector C type
VC8S02-A80E-0.3-RSC5.31T/TEG
Order ID no. 6606585
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal
Cable color
Gray
Cable diameter (mm)
5.3
Cable length (m)
0.3
Cable quality
PVC
Connector A - Number of pins
2+PE
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
2+PE
Core cross-section (mm²)
0.34
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Protective component
without protective circuitry
Voltage (V)
60
In Stock
Price Group
K2
List Price
16,80 €
Item Total
16,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
VC8S02-A80E-0.3-RSC5.31T/TEG
Contact Support