Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VAS22-L80E-1-RSC3.31T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector A type
VAS22-L80E-1-RSC3.31T/TXL
Order ID no. 6606589
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Black
Cable diameter (mm)
5.2
Cable length (m)
1
Cable quality
PUR
Core cross-section (mm²)
0.75
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Voltage (V)
24
In Stock
Price Group
K2
List Price
21,10 €
Item Total
21,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
VAS22-L80E-1-RSC3.31T/TXL
Contact Support