Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VAS22-S80E-1-RSC5.31T/TEG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve Connector, A Type
VAS22-S80E-1-RSC5.31T/TEG
Order ID no. 6606608
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal
Cable color
Gray
Cable diameter (mm)
5.3
Cable length (m)
1
Cable quality
PVC
Connector A - Number of pins
2+PE, PE bridged
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
2+PE
Core cross-section (mm²)
0.34
Design
Extension Cable
Protective component
Transil diode
Voltage (V)
24
In Stock
Price Group
K2
List Price
21,50 €
Item Total
21,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
VAS22-S80E-1-RSC5.31T/TEG
Contact Support