Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VAS22-S80E-0.3-DAS22-S81E-7/TXL | TURCK - Your Global Automation Partner
Valve connector A type
VAS22-S80E-0.3-DAS22-S81E-7/TXL
Order ID no. 6606641
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Cable length (m)
7
Current (A)
4
Design
Extension Cable
Plug body
Plastic
In Stock
Price Group
K2
List Price
41,80 €
Item Total
41,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
VAS22-S80E-0.3-DAS22-S81E-7/TXL
Contact Support