Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VC9S22-L80E-2/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector CI type Connection Cable
VC9S22-L80E-2/TEL
Order ID no. 6606924
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal
Cable color
Black
Cable diameter (mm)
6.1
Cable length (m)
2
Cable quality
PVC
Connector A
Valve connector, Design CI
Connector A - Number of pins
2+PE, PE bridged
Core cross-section (mm²)
0.75
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Protective component
without protective circuitry
Voltage (V)
24
In Stock
Price Group
K2
List Price
17,10 €
Item Total
17,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
VC9S22-L80E-2/TEL
Contact Support