Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VAS22-S80E-15/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve Connector, A Type
VAS22-S80E-15/TEL
Order ID no. 6606963
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal
Cable color
Black
Cable diameter (mm)
6.1
Cable length (m)
15
Cable quality
PVC
Connector A - Number of pins
2+PE, PE bridged
Core cross-section (mm²)
0.75
Design
Connection Cable
Protective component
Transil diode
Voltage (V)
24
In Stock
Price Group
K2
List Price
32,80 €
home
Turck-Shop
Products
Others
VAS22-S80E-15/TEL
Item Total
32,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support