Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSD-4410-17M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Connection Cable
RSSD-4410-17M
Order ID no. 6610145
home
Home
Loading...
Technical Data
Downloads
Application
Data
Cable length (m)
17
Connector A
Male, M12 x 1, Straight, D-coded
Connector A - Number of pins
4
Coupling nut/screw material A
Brass
Current (A)
2
Design
Connection Cable
Plug body
Plastic
Voltage (V)
42
home
Turck-Shop
Products
Others
RSSD-4410-17M
Item Total
113,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D1
List Price
113,50 €