Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSFV48-0.3M/14.5/C1117 | TURCK - Your Global Automation Partner
PROFIBUS-PA Receptacle Flange
RSFV48-0.3M/14.5/C1117
Order ID no. 6611022
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Application
Data
Cable length (m)
0.3
Conductor length (m)
0.3
Connection mode
Wire connection
Connection technology signal
7/8″
Connector A
Male, 7/8″-16 UN, Straight
Connector A - Number of pins
4
Core cross-section (mm²)
0.8
Current (A)
9
Network protocol
PROFIBUS-PA
Product type
Receptacle
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPT
Voltage (V)
600
Key Features
Network protocol
PROFIBUS-PA
In Stock
Price Group
K3
List Price
51,30 €
Item Total
51,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSFV48-0.3M/14.5/C1117
Contact Support