Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CABLE FB4910-BK-500M | TURCK - Your Global Automation Partner
Fieldbus cables for fieldbus systems
CABLE FB4910-BK-500M
Order ID no. 6611293
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-5
Application
Data
Cable length (m)
500
Cable quality
PVC
Core cross-section (mm²)
0.8
Network protocol
FOUNDATION fieldbus, PROFIBUS-PA
Product type
Fieldbus cable (bulk cable)
Voltage (V)
300
Key Features
Network protocol
FOUNDATION fieldbus, PROFIBUS-PA
In Stock
Price Group
D1
List Price
4.671,00 €
Item Total
4.671,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
CABLE FB4910-BK-500M
Contact Support