Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NIM01FE-M12/4.6L88-AP6X-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor
NIM01FE-M12/4.6L88-AP6X-H1141
Order ID no. 6611391
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
CuZn
Special features
Weld nut sensor
Switching element function
normally open NO
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
281,20 €
Item Total
281,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NIM01FE-M12/4.6L88-AP6X-H1141
Contact Support