Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CABLE RF50652-579-100M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen)
CABLE RF50652-579-100M
Order ID no. 6611559
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
UL
Cable color
Gray
Cable diameter (mm)
10.8
Cable length (m)
100
Cable quality
PVC
Core cross-section (mm²)
0.83
Current (A)
9
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Voltage (V)
300
Key Features
Network protocol
DeviceNet, CANopen
home
Turck-Shop
Products
Others
CABLE RF50652-579-100M
In Stock
Price Group
D1
List Price
1.061,00 €
Item Total
1.061,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support