Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
MBD40-4C/EX | TURCK - Your Global Automation Partner
Multibarrier, 4-Channel
MBD40-4C/EX
Order ID no. 6611700
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-40
Approvals
ATEX, FM, IECEx
Dimensions (L x W x H)
128,2 mm x 208,8 mm x 84 mm
Electrical connection
Spring type terminals
Housing material
Plastic
Installation area
zone 1
Network protocol
FOUNDATION fieldbus, PROFIBUS-PA
Number of channels
4
Product type
Multibarrier
Protection class
IP20
Key Features
Network protocol
FOUNDATION fieldbus, PROFIBUS-PA
Protection class
IP20
In Stock
Price Group
D1
List Price
924,00 €
Item Total
924,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
MBD40-4C/EX
Contact Support