Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VB2-FSW-RSSW-RKSW455-0.3M-0.3M | TURCK - Your Global Automation Partner
PROFIBUS Cable
VB2-FSW-RSSW-RKSW455-0.3M-0.3M
Order ID no. 6611755
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
CSA, UL
Cable color
Violet
Cable diameter (mm)
8.5
Cable quality
PVC
Core cross-section (mm²)
0.34
Network protocol
PROFIBUS-DP
Key Features
Network protocol
PROFIBUS-DP
Price Group
D1
List Price
98,80 €
Item Total
98,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
VB2-FSW-RSSW-RKSW455-0.3M-0.3M
Contact Support