Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
MBD49-T417/EX | TURCK - Your Global Automation Partner
Operating voltage 16…32 VDC
MBD49-T417/EX
Order ID no. 6611759
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Approvals
ATEX
Installation area
zone 1
Number of channels
4
Product type
Multibarrier
Price Group
D1
List Price
2.335,00 €
Item Total
2.335,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
MBD49-T417/EX
Contact Support