Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
MBD40-T04R15/EX/100NN0 | TURCK - Your Global Automation Partner
Multibarrier, 4-Channel
MBD40-T04R15/EX/100NN0
Order ID no. 6611785
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Approvals
ATEX
Dimensions (L x W x H)
160 mm x 260 mm x 90 mm
Electrical connection
4 x 3-pin removable terminal blocks, reverse polarity protected, screw terminal, Cable gland
Housing material
Powder-coated die-cast aluminium
Network protocol
FOUNDATION fieldbus, PROFIBUS-PA
Number of channels
4
Product type
Multibarrier
Protection class
IP66
Key Features
Network protocol
FOUNDATION fieldbus, PROFIBUS-PA
Protection class
IP66
In Stock
Price Group
K3
List Price
1.272,00 €
Item Total
1.272,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
MBD40-T04R15/EX/100NN0
Contact Support