Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSFV49-4.5IN/14.5 | TURCK - Your Global Automation Partner
Obsolete product as of 09.09.2019 Please use U7276 instead.
RSFV49-4.5IN/14.5
Order ID no. 6611788
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Cable length (m)
0.1143
Conductor length (m)
0.1143
Connector A - Number of pins
4
Current (A)
9
Product type
Receptacle
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPT
Voltage (V)
600
Price Group
K3
List Price
50,10 €
Item Total
50,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSFV49-4.5IN/14.5
Contact Support