Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
JBBS-49SC-E413/FM | TURCK - Your Global Automation Partner
IP67 Junction Box, 4-Channel
JBBS-49SC-E413/FM
Order ID no. 6611801
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connection technology signal
M12
Dimensions (L x W x H)
185,5 mm x 64 mm x 45 mm
Electrical connection
M12 receptacle
Housing material
Powder-coated die-cast aluminium
Network protocol
FOUNDATION fieldbus
Number of channels
4
Product type
Active fieldbus junction box
Protection class
IP67
Key Features
Network protocol
FOUNDATION fieldbus
Protection class
IP67
Price Group
K3
List Price
615,00 €
Item Total
615,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
JBBS-49SC-E413/FM
Contact Support