Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKFV493O-1M W/LN | TURCK - Your Global Automation Partner
Flange
RKFV493O-1M W/LN
Order ID no. 6611816
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Cable length (m)
1
Conductor length (m)
1
Connector A - Number of pins
4
Current (A)
9
Network protocol
FOUNDATION fieldbus
Product type
Receptacle
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPSM
Voltage (V)
600
Key Features
Network protocol
FOUNDATION fieldbus
Price Group
K3
List Price
38,70 €
Item Total
38,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RKFV493O-1M W/LN
Contact Support