Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSFV49-0.18M/M20/CS13620 | TURCK - Your Global Automation Partner
Flange
RSFV49-0.18M/M20/CS13620
Order ID no. 6611823
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Cable length (m)
0.18
Conductor length (m)
0.18
Connector A - Number of pins
4
Core cross-section (mm²)
0.8
Current (A)
9
Product type
Receptacle
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 x 1.5
Voltage (V)
600
In Stock
Price Group
K3
List Price
52,20 €
home
Turck-Shop
Products
Others
RSFV49-0.18M/M20/CS13620
Item Total
5.220,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support