Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CABLE 494-1000M | TURCK - Your Global Automation Partner
Fieldbus Cable for FOUNDATION fieldbus
CABLE 494-1000M
Order ID no. 6611846
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Data
Cable quality
LSZH (low smoke zero halogen) mixture
Core cross-section (mm²)
0.8
Network protocol
FOUNDATION fieldbus
Product type
Fieldbus cable (bulk cable)
Key Features
Network protocol
FOUNDATION fieldbus
In Stock
Price Group
K3
List Price
2.858,00 €
Item Total
2.858,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
CABLE 494-1000M
Contact Support