Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
JBBS-48SC-T614/3G/P104 | TURCK - Your Global Automation Partner
IP67 Junction Box, 6-Channel
JBBS-48SC-T614/3G/P104
Order ID no. 6611873
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
Ex-Approval
Connection technology signal
Cable gland
Dimensions (L x W x H)
150 mm x 64 mm x 45 mm
Electrical connection
Cable gland
Housing material
Powder-coated die-cast aluminium
Installation area
non-Ex, zone 2
Network protocol
PROFIBUS-PA
Number of channels
6
Product type
Active fieldbus junction box
Protection class
IP67
Key Features
Network protocol
PROFIBUS-PA
Protection class
IP67
In Stock
Price Group
K3
List Price
677,00 €
Item Total
677,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
JBBS-48SC-T614/3G/P104
Contact Support