Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKFV40-1M/M20/CS14363 | TURCK - Your Global Automation Partner
Accessories for Fieldbus Systems
RKFV40-1M/M20/CS14363
Order ID no. 6611878
home
Home
Loading...
Technical Data
Connector A - Number of pins
4
Core cross-section (mm²)
0.8
Current (A)
9
Network protocol
FOUNDATION fieldbus, PROFIBUS-PA
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 × 1.5
Voltage (V)
600
Key Features
Network protocol
FOUNDATION fieldbus, PROFIBUS-PA
In Stock
Price Group
K3
List Price
54,00 €
home
Turck-Shop
Products
Others
RKFV40-1M/M20/CS14363
Item Total
1.350,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support