Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BV4149-0/16/C1232 | TURCK - Your Global Automation Partner
Field-Wireable Connector
BV4149-0/16/C1232
Order ID no. 6611885
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-40
Application
Power, Signal
Connection mode
Screw/clamp connection
Connector A - Number of pins
4
Coupling nut/screw material A
Stainless Steel
Cross-sectional connection max. (mm²)
1.5 mm²
Current (A)
9
Network protocol
FOUNDATION fieldbus
Plug body
Plastic
Product type
Field-wireable connector
Screw-in thread
PG16
Voltage (V)
250
Key Features
Network protocol
FOUNDATION fieldbus
In Stock
Price Group
K3
List Price
56,80 €
Item Total
56,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BV4149-0/16/C1232
Contact Support