Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSFPV494-1M/GE | TURCK - Your Global Automation Partner
Accessories for Fieldbus Systems
RSFPV494-1M/GE
Order ID no. 6611896
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Cable length (m)
1
Conductor length (m)
1
Current (A)
9
Product type
Receptacle
Voltage (V)
600
Price Group
K3
List Price
73,70 €
Item Total
73,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSFPV494-1M/GE
Contact Support