Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TB-6M12-4P2-15/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Passive actuator/sensor junction box, M12 x 1
TB-6M12-4P2-15/TXL
Order ID no. 6611937
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
9.6
Cable length (m)
15
Cable quality
PUR
Connector A - Number of pins
3+PE
Core cross-section (mm²)
0.82
Group terminal
Cable
Number of Ports
6
Port
M12 x 1
Protection class
IP67
Voltage (V)
30
Key Features
Protection class
IP67
In Stock
Price Group
H1
List Price
201,00 €
home
Turck-Shop
Products
Others
TB-6M12-4P2-15/TXL
Item Total
201,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support