Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TB-4M12-5-15/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Passive Actuator/Sensor Box, M12 × 1
TB-4M12-5-15/TXL
Order ID no. 6612011
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
8.38
Cable length (m)
15
Cable quality
PUR
Connector A - Number of pins
4+PE
Core cross-section (mm²)
0.32
Group terminal
Cable
Number of Ports
4
Port
M12 x 1
Protection class
IP67
Voltage (V)
30
Key Features
Protection class
IP67
In Stock
Price Group
H1
List Price
148,30 €
home
Turck-Shop
Products
Others
TB-4M12-5-15/TXL
Item Total
2.966,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support