Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSC4.4T-2/S90/YE | TURCK - Your Global Automation Partner
Actuator and sensor cable
RSC4.4T-2/S90/YE
Order ID no. 6612503
home
Home
Loading...
Technical Data
Downloads
Approvals
CSA, UL
Cable color
Yellow
Cable diameter (mm)
7.2
Cable length (m)
2
Cable quality
TPU
Core cross-section (mm²)
0.82
Coupling nut/screw material A
Brass
Current (A)
4
Plug body
Plastic
Voltage (V)
250
In Stock
Price Group
K1
List Price
14,60 €
Item Total
14,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSC4.4T-2/S90/YE
Contact Support