Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FSM-2FKM-48 | TURCK - Your Global Automation Partner
2-Way Splitter
FSM-2FKM-48
Order ID no. 6622100
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Data
Connection technology signal
M12
Connector A - Number of pins
4
Connector B - Material coupling nut/screw
Brass
Current (A)
4
Design
T-splitter
Network protocol
PROFIBUS-PA
Plug body
Plastic
Product type
Passive fieldbus junction box
Protection class
IP67
Voltage (V)
250
Key Features
Network protocol
PROFIBUS-PA
Protection class
IP67
In Stock
Price Group
D1
List Price
44,00 €
Item Total
44,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FSM-2FKM-48
Contact Support