Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
WKSV4.5T-3-RSSV4.5T/TXL632 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
WKSV4.5T-3-RSSV4.5T/TXL632
Order ID no. 6625188
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Cable color
Black
Cable diameter (mm)
5.7
Cable length (m)
3
Cable quality
PUR
Core cross-section (mm²)
0.34
Current (A)
4
Special features
Shielded, Shielding on coupling nut, Suitable for drag chain use
In Stock
Price Group
K1
List Price
54,40 €
Item Total
54,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WKSV4.5T-3-RSSV4.5T/TXL632
Contact Support