Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKC4.4T-0.6-RSC4.4T/TXL320 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
01.2025 / Nguyen
RKC4.4T-0.6-RSC4.4T/TXL320
Order ID no. 6625725
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
4.7
Cable length (m)
0.6
Cable quality
PUR
Connector A - Number of pins
4
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Special features
Suitable for drag chain use
Voltage (V)
250
In Stock
Price Group
H1
List Price
15,20 €
home
Turck-Shop
Products
Others
RKC4.4T-0.6-RSC4.4T/TXL320
Item Total
15,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support