Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
RKC5.302T-1.7-WSC5.302T/TXL
Order ID no. 6626889
In Stock
Price Group
H1
List Price
14,70 €
Item Total
14,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Black
Cable length (m)
1.7
Cable quality
PUR
Connector B - Material coupling nut/screw
Brass
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Special features
Suitable for drag chain use
Voltage (V)
250
home
Turck-Shop
Products
Others
RKC5.302T-1.7-WSC5.302T/TXL
add_shopping_cart
person
Login