Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RKC5.553T-1.5-RSC5.553T/TS1047 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator/sensor cable, PVC
RKC5.553T-1.5-RSC5.553T/TS1047
Order ID no. 6627572
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Cable color
Gray
Cable diameter (mm)
5.2
Cable length (m)
1.5
Cable quality
PVC
Connector A - Number of pins
4
Connector B - Material coupling nut/screw
Brass
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Design
Extension Cable
Plug body
Plastic
Voltage (V)
60
In Stock
Price Group
A1
List Price
26,40 €
Item Total
26,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RKC5.553T-1.5-RSC5.553T/TS1047
Contact Support