Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WSC12T-20/TEG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
27.02.2025 / Nguyen
WSC12T-20/TEG
Order ID no. 6627614
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Gray
Cable diameter (mm)
5.9
Cable length (m)
20
Cable quality
PVC
Connector A - Number of pins
12
Core cross-section (mm²)
0.14
Coupling nut/screw material A
Brass
Current (A)
1.5
Design
Connection Cable
Plug body
Plastic
Voltage (V)
30
In Stock
Price Group
H1
List Price
92,50 €
Item Total
92,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WSC12T-20/TEG
Contact Support