Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKSV4.5T-2-WSSV4.5T/TXL632 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
RKSV4.5T-2-WSSV4.5T/TXL632
Order ID no. 6627823
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Black
Cable diameter (mm)
5.7
Cable length (m)
2
Cable quality
PUR
Connector A - Number of pins
5
Connector B - Material coupling nut/screw
Stainless Steel
Connector B - Number of Pins
5
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Stainless Steel
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Special features
Shielded, Shielding on coupling nut, Suitable for drag chain use
Voltage (V)
60
In Stock
Price Group
K1
List Price
51,90 €
Item Total
51,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RKSV4.5T-2-WSSV4.5T/TXL632
Contact Support