Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PKG4S-0.15/TX1112 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Connection Cable
PKG4S-0.15/TX1112
Order ID no. 6627846
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Cable length (m)
0.15
Connector A
Female, Ø 8 mm, Straight
Connector A - Number of pins
4
Design
Connection Cable
Plug body
Plastic
In Stock
Price Group
H1
List Price
8,96 €
Item Total
8,96 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
PKG4S-0.15/TX1112
Contact Support