Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VBRS5-2VC8S22-T80E-2/2/TXL | TURCK - Your Global Automation Partner
2-Way Splitter
VBRS5-2VC8S22-T80E-2/2/TXL
Order ID no. 6628132
home
Home
Loading...
Technical Data
Downloads
Accessory type
Y-Splitter
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Black
Cable diameter (mm)
4.3
Cable length (m)
2
Cable quality
PUR
Core cross-section (mm²)
0.34
Number of Ports
2
Plug body
Plastic
Protection class
IP67
Voltage (V)
250
Key Features
Protection class
IP67
In Stock
Price Group
K1
List Price
69,00 €
Item Total
69,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
VBRS5-2VC8S22-T80E-2/2/TXL
Contact Support