Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VBRS5-2VIS02-S80E-0.8/0.8/TXL | TURCK - Your Global Automation Partner
2x junction systems
VBRS5-2VIS02-S80E-0.8/0.8/TXL
Order ID no. 6628183
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Black
Cable diameter (mm)
5.2
Cable length (m)
0.8
Cable quality
PUR
Connector A - Number of pins
2+PE
Core cross-section (mm²)
0.75
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Protective component
Transil diode
Voltage (V)
24
In Stock
Price Group
K1
List Price
40,50 €
home
Turck-Shop
Products
Others
VBRS5-2VIS02-S80E-0.8/0.8/TXL
Item Total
40,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support