Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSC5.31T-1/TXL | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, PUR
RSC5.31T-1/TXL
Order ID no. 6628402
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Cable color
Black
Cable quality
PUR
Core cross-section (mm²)
0.34
Current (A)
4
Special features
Suitable for drag chain use
Price Group
H1
List Price
15,70 €
Item Total
15,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSC5.31T-1/TXL
Contact Support