Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKC4.4T-P7X3-1-RSC4.4T/THO | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
WKC4.4T-P7X3-1-RSC4.4T/THO
Order ID no. 6628481
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Cable color
Orange
Cable length (m)
1
Cable quality
PUR
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Core cross-section (mm²)
0.34
Current (A)
4
Design
Extension Cable
Special features
Suitable for drag chain use
In Stock
Price Group
K1
List Price
27,30 €
Item Total
27,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WKC4.4T-P7X3-1-RSC4.4T/THO
Contact Support