Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKC4.203T-5/TEL | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, PVC
RKC4.203T-5/TEL
Order ID no. 6628522
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Cable color
Black
Cable quality
PVC
Core cross-section (mm²)
0.34
Current (A)
4
Price Group
H1
List Price
12,50 €
home
Turck-Shop
Products
Others
RKC4.203T-5/TEL
Item Total
12,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support