Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CABLE12X0.14-XX-PUR-GY-500M/TXG | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, PUR
CABLE12X0.14-XX-PUR-GY-500M/TXG
Order ID no. 6628643
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Gray
Cable diameter (mm)
5.6
Cable length (m)
500
Cable quality
PUR
Connector A - Number of pins
12
Core cross-section (mm²)
0.14
Current (A)
1.5
Special features
Suitable for drag chain use
Voltage (V)
300
In Stock
Price Group
H1
List Price
1.826,00 €
home
Turck-Shop
Products
Others
CABLE12X0.14-XX-PUR-GY-500M/TXG
Item Total
1.826,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support