Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CABLE8X0.25-XX-PUR-YE-500M/TXY | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
CABLE8X0.25-XX-PUR-YE-500M/TXY
Order ID no. 6628653
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Yellow
Cable diameter (mm)
5.9
Cable length (m)
500
Cable quality
PUR
Connector A - Number of pins
8
Core cross-section (mm²)
0.25
Current (A)
2
Special features
Suitable for drag chain use
Voltage (V)
300
In Stock
Price Group
H1
List Price
2.176,00 €
home
Turck-Shop
Products
Others
CABLE8X0.25-XX-PUR-YE-500M/TXY
Item Total
2.176,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support