Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKCV4T-P7X2-50-WKCV4T-P7X2/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
WKCV4T-P7X2-50-WKCV4T-P7X2/TEL
Order ID no. 6629149
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
4.3
Cable length (m)
50
Cable quality
PVC
Connector A - Number of pins
3
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
3
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Stainless Steel
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Special features
LED
In Stock
Price Group
H1
List Price
88,80 €
home
Turck-Shop
Products
Others
WKCV4T-P7X2-50-WKCV4T-P7X2/TEL
Item Total
88,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support