Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKS4T-0.34/TEL2501 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
DMX Cable
RKS4T-0.34/TEL2501
Order ID no. 6629275
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable diameter (mm)
6.1
Cable length (m)
0.34
Cable quality
TPU
Connector A - Number of pins
2
Coupling nut/screw material A
Brass
Design
Connection Cable
Plug body
Plastic
Voltage (V)
250
In Stock
Price Group
H1
List Price
15,30 €
Item Total
15,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RKS4T-0.34/TEL2501
Contact Support