Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKS4.5T-1.63/TX2008 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Connection Cable
RKS4.5T-1.63/TX2008
Order ID no. 6629508
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Cable length (m)
1.6
Connector A - Number of pins
5
Coupling nut/screw material A
Brass
Design
Connection Cable
Plug body
Plastic
Voltage (V)
60
In Stock
Price Group
H1
List Price
23,50 €
Item Total
23,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RKS4.5T-1.63/TX2008
Contact Support