Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKC4.4T-0.3-RSC4.4T/TXO1075 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Extension Cable
RKC4.4T-0.3-RSC4.4T/TXO1075
Order ID no. 6629598
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
CE, cULus
Cable color
Black
Cable diameter (mm)
6.2
Cable length (m)
0.3
Cable quality
PUR
Connector A - Number of pins
4
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Core cross-section (mm²)
0.75
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Special features
Suitable for drag chain use
Voltage (V)
250
In Stock
Price Group
H1
List Price
26,20 €
home
Turck-Shop
Products
Others
RKC4.4T-0.3-RSC4.4T/TXO1075
Item Total
26,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support