Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSC4.4T-0.38/TXR1075 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Connection Cable
RSC4.4T-0.38/TXR1075
Order ID no. 6629624
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Cable color
Black
Cable length (m)
0.38
Connector A - Number of pins
4
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Voltage (V)
250
In Stock
Price Group
H1
List Price
17,10 €
Item Total
17,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSC4.4T-0.38/TXR1075
Contact Support